IESNA:LM-63-2002
[TEST]P1389330
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3D-840-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 3xLight Square PACKAGE 80CRI 4000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (42) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.34A 160.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15517.0
TILT=NONE
42 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 160.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
110.7 153.2 238.3 455.4 995.9 1434.2 1774.7 2059.9 2357.8 2702.5 3140.8 3698.4 4460.2 5758.2 7439.3 9260.8 11354.7 12801.7 
13235.8 12737.9 11601.6 10537.6 9516.2 8256.4 5388.0 2749.3 1459.8 1110.8 1012.9 995.9 974.6 732.0 361.8 272.4 89.4 34.0 0.0 
110.7 149.0 229.8 468.1 978.9 1455.5 1770.5 2051.3 2353.5 2728.0 3145.1 3694.1 4468.7 5681.6 7477.6 9324.7 11295.1 12750.6 
13286.9 12823.0 11699.4 10652.5 9533.2 8256.4 5515.6 2698.2 1493.8 1123.6 1017.2 991.6 974.6 736.3 357.5 268.1 89.4 34.0 0.0 
110.7 149.0 221.3 429.8 902.2 1374.7 1766.2 2038.6 2357.8 2723.8 3145.1 3702.6 4396.3 5375.2 7039.2 9090.6 11282.4 12840.0 
13512.5 13295.4 12342.1 11410.0 10107.7 8677.8 6366.8 3328.1 1796.0 1238.5 1046.9 991.6 966.1 876.7 366.0 259.6 106.4 42.6 0.0 
110.7 144.7 212.8 374.5 791.6 1247.0 1702.4 2021.5 2328.0 2681.2 3123.8 3579.2 4153.7 4885.8 6149.8 8145.8 10661.0 12865.6 13814.6 
13912.5 13418.8 12831.5 11805.8 9865.2 7537.2 4451.7 2451.4 1519.4 1132.1 1000.1 940.6 868.2 366.0 234.1 119.2 55.3 0.0 
110.7 144.7 195.8 310.7 629.9 1064.0 1532.1 1923.7 2221.6 2583.3 2953.6 3353.6 3860.1 4379.3 5068.8 6307.2 8473.5 11499.4 13755.0 
14542.4 14355.1 13938.0 13857.2 13197.5 10818.5 7018.0 3651.6 2149.2 1340.6 957.6 766.1 685.2 421.3 212.8 149.0 80.9 0.0 
110.7 140.4 178.7 259.6 442.6 821.4 1251.2 1676.8 2059.9 2366.3 2728.0 3115.3 3498.3 3970.7 4494.2 5196.4 6243.4 8162.8 11461.1 
14244.5 15355.3 15206.3 14695.6 14942.4 14606.2 12831.5 7894.7 3494.1 1638.5 949.1 617.1 472.4 357.5 200.0 166.0 114.9 0.0 
110.7 136.2 161.7 204.3 293.7 476.7 825.6 1200.2 1625.8 2030.1 2387.6 2715.3 3102.5 3511.1 3928.2 4472.9 5205.0 6226.4 7720.2 
10214.1 13448.6 15742.5 16427.7 16104.3 15929.8 15955.3 14814.8 10350.3 4545.3 1736.4 698.0 429.8 319.2 255.4 208.5 170.2 0.0 
110.7 127.7 144.7 166.0 204.3 263.9 378.8 591.6 915.0 1276.8 1651.3 2072.6 2481.2 2898.3 3306.8 3753.7 4315.5 4987.9 5881.6 7103.1 
8907.6 11197.2 13972.1 16512.9 17125.7 16798.0 16427.7 15163.7 12086.7 6596.6 2838.7 940.6 446.9 340.5 276.6 238.3 0.0 
110.7 127.7 144.7 161.7 195.8 246.8 349.0 540.5 838.4 1178.9 1553.4 1953.5 2374.8 2796.1 3213.2 3655.8 4200.6 4847.5 5724.2 6983.9 
8630.9 10814.2 13550.8 16189.4 17142.7 16832.0 16359.6 15193.5 12661.3 7341.4 3226.0 1076.7 446.9 349.0 289.4 251.1 0.0 
110.7 123.4 131.9 140.4 149.0 166.0 187.3 229.8 289.4 395.8 570.3 800.1 1098.0 1408.7 1783.2 2183.3 2638.7 3234.5 3915.4 4783.6 5958.2 
7222.2 8933.1 10941.9 13618.9 15359.5 14610.5 12520.8 9584.3 6490.2 4298.5 2562.0 1413.0 680.9 289.4 280.9 0.0 
110.7 114.9 119.2 119.2 119.2 119.2 119.2 119.2 119.2 127.7 136.2 153.2 174.5 208.5 246.8 310.7 400.1 544.8 761.8 1093.8 1566.2 2085.4 2668.4 3102.5 
3472.8 4196.3 5290.1 5792.3 5213.5 4102.7 2991.9 2127.9 1332.1 502.2 76.6 25.5 0.0 
110.7 114.9 114.9 110.7 110.7 106.4 102.1 97.9 97.9 97.9 97.9 97.9 102.1 106.4 114.9 123.4 144.7 183.0 255.4 370.3 536.2 668.2 672.4 544.8 
463.9 600.1 983.1 1451.3 1502.3 1123.6 612.8 293.7 119.2 46.8 21.3 12.8 0.0 
110.7 110.7 106.4 102.1 97.9 97.9 89.4 85.1 80.9 80.9 80.9 76.6 76.6 72.4 72.4 72.4 76.6 85.1 110.7 166.0 221.3 225.6 140.4 89.4 63.8 55.3 
46.8 46.8 42.6 38.3 34.0 21.3 17.0 17.0 12.8 12.8 0.0 
110.7 106.4 97.9 89.4 85.1 85.1 76.6 72.4 63.8 55.3 51.1 46.8 42.6 38.3 29.8 25.5 21.3 17.0 17.0 17.0 12.8 8.5 8.5 4.3 4.3 4.3 8.5 8.5 4.3 8.5 8.5 8.5 8.5 
8.5 12.8 12.8 0.0 
110.7 97.9 89.4 80.9 76.6 68.1 59.6 46.8 38.3 34.0 25.5 21.3 12.8 12.8 8.5 8.5 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.3 4.3 4.3 4.3 8.5 8.5 
8.5 0.0 
110.7 93.6 80.9 72.4 68.1 55.3 46.8 34.0 25.5 17.0 12.8 8.5 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.3 4.3 4.3 8.5 8.5 
0.0 
110.7 89.4 76.6 68.1 59.6 46.8 34.0 25.5 17.0 8.5 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.3 4.3 4.3 4.3 
0.0 
110.7 89.4 76.6 63.8 55.3 42.6 29.8 21.3 12.8 8.5 4.3 0.0 0.0 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.3 4.3 4.3 
0.0 
110.7 89.4 76.6 63.8 51.1 42.6 25.5 17.0 12.8 4.3 0.0 0.0 8.5 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.3 4.3 
0.0 
110.7 89.4 76.6 63.8 51.1 42.6 29.8 21.3 12.8 4.3 0.0 12.8 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
110.7 89.4 76.6 63.8 55.3 42.6 29.8 21.3 17.0 8.5 8.5 12.8 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.3 0.0 
0.0 
110.7 89.4 76.6 63.8 51.1 42.6 29.8 21.3 17.0 8.5 8.5 17.0 8.5 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.3 4.3 
0.0 
